??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
DryLin®SET - easytube with scaling
Bill of material
SETM-25-AWM-200-SC(100)
Part no.
Stroke length
mm
Series
mm
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Info PDF
INFO
Width
60 mm
Width
55 mm
Height
44 mm
Length
40 mm
Length
40 mm
Length
40 mm
Length
20 mm
Length
115 mm
Height
39 mm
Height
45 mm
Width
30 mm
Diameter
5.2 mm
Diameter
5.2 mm
Thread
M4
Length
17 mm
Thread
TR10x2
F radial
300 N
Max. extension at maximum load
66 mm
Max. extension at nominal load 100 N
200 mm
Max. shifting force without load
10 N
Max. holding strength
100 mm
Previews
3D
Dimension
2D
Download CAD models