??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin®SET - easytube end fixed
Bill of material
SETB-25-AWM-100(50)
Part no.
SETB-25-AWM
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Info PDF
INFO
Width
60 mm
Width
55 mm
Height
39 mm
Length
40 mm
Length
40 mm
Length
42 mm
Width
16 mm
Length
45 mm
Length
17 mm
Thread
TR10x2
Diameter
42 mm
Length
147 mm
Diameter
5.2 mm
Diameter
6.6 mm
SW
5
Max. static loadbearing capacity axial
200 mm
Max. static loadbearing capacity radial at arm
10 N
Previews
3D
Dimension
2D
Download CAD models