카탈로그: igus
생성됨: 19.03.2013
카탈로그의 특징:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
SAWC-0630-S-06-S0015RG-200-17-L-S-000
igus
DryLin®
Drive
Powered by
CAD모델 선택
{igus/drylin_lineargleitlager/antriebstechnik/sawc_asmtab.prj},{NB=SAWC-0630-S-06-S0015RG-200-17-L-S-000(60,100)},{ARTNR1=SAWC-0630},{SIZE=0630},{INFO=INFO},{HUB=200},{SL=60},{SP=100},{D=S},{LS=S},{P=0015},{MS=17},{ECA=000},{R=Right},{G=Threaded end},{LI=Stranded wires},{S=Assembly on the drive shaft (standard)},{MHUB=300},{AL=60},{HW=30.0},{D2=TR8x1,5},{AL1=60},{MSX=17},{VER=1},{PPATH=assemblies/sawc_asmtpl.prj},{L=139},{H=42.5},{B=54}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
igus
Description
DryLin® SAWC - Linear axes with motor
Bill of material
SAWC-0630-S-06-S0015RG-200-17-L-S-000
Part no.
SAWC-0630-S-06-S0015RG-200-17-L-S-000
SAWC-0630-S-06-S0015RG-200-17-L-S-000
Info PDF
INFO
Length of stroke
mm
값 입력 HUB
Length of stroke
mm
cm
inch
ft
확인
Carriage length
60.000
60.000
mm
Carriage position
mm
값 입력 SP
Carriage position
mm
cm
inch
ft
확인
Design
Standard
Mono carriage (plastic)
Standard
Mono carriage (plastic)
Lead screw material
Steel
Stainless steel
Steel
Stainless steel
Pitch
Tr08x1.5 mm (stainless steel)
Sg08x15 mm (stainless steel)
Tr08x1.5 mm (stainless steel)
Sg08x15 mm (stainless steel)
Motor size
NEMA17
NEMA17
Electrical connection alignment
0° (standard)
90°
180°
270°
0° (standard)
90°
180°
270°
Thread
Right
Lead screw end
Threaded end
Motor option
Stranded wires
Assembly
Assembly on the drive shaft (standard)
Length
139
139
mm
Height
42.5
42.5
mm
Width
54
54
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성