??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
igus
Description
drylin® GRW-0630 - drylin® E Linear Axes with Motor
Bill of material
GRW-0630-A-80-100-17-L-S-000
Part no.
GRW-0630-A-80-100-17-L-S-000
Info PDF
INFO
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Motor typ
Connector plug arrangement
°
max. stroke
150 mm
max. axial load
10 N
Length
54 mm
Length
80.5 mm
Height
20 mm
Length
45 mm
Width
40 mm
Length
110.5 mm
Height
42.5 mm
Height
4 mm
Length
15 mm
Length
0 mm
Thread
M4 mm
Thread
M4-8 mm
Width
121.4 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)