??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® E - Stepper Motors - NEMA23XL - Stepper Motors
Bill of material
MOT-AN-S-060-035-060-M-A-AAAA
Part no.
MOT-AN-S-060-035-060-M-A-AAAA
Info PDF
INFO
Weight
1.56 kg
Motor connection
Options
max voltage
60 VDC
Nominal voltage
24-48 VDC
Nominal current
4.2 A
Holding torque
3.5 Nm
Ratchet torque
0.075 Nm
Step angle
1.8 deg
Resistance/phase
0,65 ±10% Ohm
Inductivity/phase
3,20 ±20% mH
Mass moment of inertia - rotor
0.84 kgcm3
max shaft load, axial
15 N
max shaft load, radial
63 N
Previews
3D
Dimension
2D
Download CAD models