??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® E - Stepper Motors - NEMA17 - Stepper Motors
Bill of material
MOT-AN-S-060-005-042-M-A-AAAA
Part no.
MOT-AN-S-060-005-042-M-A-AAAA
Info PDF
INFO
Weight
0.32 kg
Motor connection
Options
max voltage
60 VDC
Nominal voltage
24-48 VDC
Nominal current
1.8 A
Holding torque
0.5 Nm
Ratchet torque
0.022 Nm
Step angle
1.8 deg
Resistance/phase
1.75 ±10% Ohm
Inductivity/phase
3.30 ±20% mH
Mass moment of inertia - rotor
0.08 kgcm3
max shaft load, axial
7 N
max shaft load, radial
20 N
Previews
3D
Dimension
2D
Download CAD models