??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® E - Stepper Motors - NEMA11 - Stepper Motors
Bill of material
MOT-AN-S-060-001-028-M-A-AAAA
Part no.
MOT-AN-S-060-001-028-M-A-AAAA
Info PDF
INFO
Weight
0.00 kg
Motor connection
Options
max voltage
60 VDC
Nominal voltage
24-48 VDC
Nominal current
1 A
Holding torque
0.13 Nm
Ratchet torque
0.004 Nm
Step angle
1.8 deg
Resistance/phase
2.3 ±10% Ohm
Inductivity/phase
1.40 ±20% mH
Mass moment of inertia - rotor
0.02 kgcm3
max shaft load, axial
7 N
max shaft load, radial
20 N
Previews
3D
Dimension
2D
Download CAD models