??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Siphonic drainage outlet - SitaDSS Ravana
Bill of material
SitaDSS Ravana Screw-on flange Vertical 280099
Preview
Article number
280099
LOG Level
Description main article
SitaDSS Ravana, DN 50
Supplies
Description of accessories
without Supplies
Support length
197 mm
Opening/Core borehole
100 mm
Connection type
Screw-on flange
Kind of roof
Ventilated flat roof, insulated roof
Additional application areas
Gutter
Kind of drainage
Siphonic drainage
Refurbishment
no
used roof area
no
Parapet outlet
no
unused roof area
yes
Roof outlet
yes
internal gutter
yes
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
Vertical/Angled
Vertical
Request of fire protection after DIN 18234 or industrial construction guidline
no
Non-flammable
yes
Screw-on flange
yes
Connection sleeve
no
Material
Stainless steel
Heated
no
Nozzel cross section
round
Construction height
no
Revision element
no
For emergency drainage
no
Pot inner diameter
50 mm
Material class
Euroclass A1 /A1 non-flammable
Product Datasheet
Link
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Ravana
Nozzle execution
Vertical
Kind of drainage
negative pressure
Type of roof outlet
Centered drain
Thermal insulation
without thermal insulation
Trace heating
without heating
Material of outlet
stainless steel
Product name
SitaDSS Ravana, DN 50
Set article from combination of outlet and extension unit
no
Potential equalisation (erthing connection) available
no
Electrical connection
no
Datanorm number
280099
GTIN number
4027563041628
Previews
3D
Characteristics Graph
2D
Download CAD models