magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1526825 DRRD-35-180-FH-PA
Festo
产品
气驱动器
摆动驱动器
带齿轮和齿条的摆动驱动器
DRRD
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/rack_p/drrd/drrd_asmtab_presets.prj},{NB=1526825 DRRD-35-180-FH-PA---(0)},{TNR=1526825},{BAU=35},{B1=106.000},{B2=105.200},{D1=45.000},{D2=91.000},{D3=59.900},{D4=25.000},{D5=10.500},{D6=9.000},{D7N=6.000},{D8=15.000},{D9=11.000},{D10N=8.000},{D11=9.000},{D12N=6.000},{D13N=26.000},{EEN=9.728},{H1=63.000},{H2=67.000},{H3=4.000},{H4=1.000},{H5=62.200},{L1=148.000},{L2=74.000},{L3=15.000},{L4=97.500},{L5=40.900},{L6=49.600},{L7=120.000},{L8=130.000},{L9=44.000},{L10=26.000},{L11=44.000},{L12=105.000},{L13=178.000},{L14=42.000},{L15=31.100},{T1=8.000},{T2=2.100},{T3=6.500},{T4=3.100},{T5=8.500},{T6=2.100},{T7=22.600},{T8=3.500},{T9=3.500},{SW1=32.000},{W1=45.000},{CNSMASSEXACT=4.510},{TYP=DRRD},{NENN=180},{WEL=FH},{DAEM=P},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
公司
Festo
描述
DRRD - 摆动驱动器
明细表
1526825 DRRD-35-180-FH-PA
产品代号
1526825
1526825
型号
DRRD
尺寸
35
35
mm
额定摆动角度
180
旋转角度
°
输出轴
FH
缓冲
P
P
位置检测
A
B1
106.000
106.000
mm
B2
105.200
105.200
mm
D1
45.000
45.000
mm
D2
91.000
91.000
mm
D3
59.900
59.900
mm
D4
25.000
25.000
mm
D5
10.500
10.500
mm
D6
9.000
9.000
mm
D7
M6
M6
mm
D8
15.000
15.000
mm
D9
11.000
11.000
mm
D10
M8
M8
D11
9.000
9.000
mm
D12
M6
M6
mm
D13
M26
M26
mm
EE
G1/8
G1/8
mm
H1
63.000
63.000
mm
H2
67.000
67.000
mm
H3
4.000
4.000
mm
H4
1.000
1.000
mm
H5
62.200
62.200
mm
L1
148.000
148.000
mm
L2
74.000
74.000
mm
L3
15.000
15.000
mm
L4
97.500
97.500
mm
L5
40.900
40.900
mm
L6
49.600
49.600
mm
L7
120.000
120.000
mm
L8
130.000
130.000
mm
L9
44.000
44.000
mm
L10
26.000
26.000
mm
L11
44.000
44.000
mm
L12
105.000
105.000
mm
L13
178.000
178.000
mm
L14
42.000
42.000
mm
L15
31.100
31.100
mm
T1
8.000
8.000
mm
T2
2.100
2.100
mm
T3
6.500
6.500
mm
T4
3.100
3.100
mm
T5
8.500
8.500
mm
T6
2.100
2.100
mm
T7
22.600
22.600
mm
T8
3.500
3.500
mm
T9
3.500
3.500
mm
SW1
32.000
32.000
mm
W1
45.000
45.000
°
重量
4.510
4.510
kg
GTIN
4052568238025
4052568238025
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型