??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intercom
Description
Driving gear D48
Bill of material
Driving gear D 48
Code
D 48
D Est.
50 mm
D Prim.
48 mm
M
1 mm
Angolo pressione
20 °
Z
48 mm
CODE
CODE='Ruota_motrice_$CODICE.'
Previews
3D
Dimension
2D
Download CAD models