??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intercom
Description
Driving gear D 70
Bill of material
Driving gear D 70
Code
D 70
D Est.
72 mm
D Prim.
70 mm
M
1 mm
Angolo pressione
20 °
Z
70 mm
Previews
3D
Dimension
2D
Download CAD models