??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intercom
Description
Driving gear D 58
Bill of material
Driving gear D 58
Code
D 58
D Est.
60 mm
D Prim.
58 mm
M
1 mm
Angolo pressione
20 °
Z
58 mm
Previews
3D
Dimension
2D
Download CAD models