??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHUNK
Description
DRG - 2-Finger Radial Gripper - Sealed gripper
Bill of material
SCHUNK-0307108 DRG 64-90-AS
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
Opening angle per jaw
Accessory kit with centering sleeves
Attachment kit for proximity switch (to order optional)
Opening angle per jaw
90.000 °
Closed angle per jaw up to
1.500 °
Closing moment
Nm
Closing moment generated by spring
Nm
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Min./max. operating pressure
4/6.5 bar
Nominal operating pressure
6 bar
Closing/opening time
s
Closing/opening time with spring
s
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Protection class IP
67
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.1 mm
Customs tariff number
84799070
Previews
3D
2D
Download CAD models