??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mini Motor
Description
DRFACF - Asynchronous coaxial gearmotor with integrated drive
Bill of material
DRF-BUS ACF2T2 7,4 B3 EIP
Type
DRFACF2T2
Supply voltage
Ratio
Gearbox info
Parallel-axis gears - 94% efficiency
Coupling
Fieldbus
Safety Torque Off
Analog current reference
Applicable standard
Lubricant
Food grade (NSF H1)
Shaft and screws material
Stainless steel
Fieldbus connectors
2x M12/4p code D female
TOP connectors version
Power cable - wiring type
Power cable - connector shape
Power cable - wiring length
Power cable order info
-
I/O cable - wiring type
I/O cable - connector shape
I/O cable - wiring length
I/O cable order info
-
Delivered power
31W
No-load motor speed
2800rpm
No-load gearbox output speed
378rpm
Rated torque
0,8Nm
Supply current
3,6Arms
Outputs
0÷230 V - 0÷150 Hz - 1,4Arms / 5A Peak
Nominal overload
200% per 5 seconds
Nominal output frequency carrier
4/8/12 kHz
Motor control algorithm
Speed sensorless field oriented control
Electromagnetic motor brake control
24Vdc - 10W
Operating mode
Speed
Digital inputs
2 pnp (24Vdc IEC 61131-2 max 7kHz)
Analog input
[0÷10] Vdc - [-10÷10] Vdc
Communication
USB
Protection functions
Plarity reversal, overcurrent, overvoltage, undervoltage, overheating, overload, memory error, communication error
Cooling
Natural
Use
0÷40 °C / max 90% RH / max 1000m amsl
Storage temperature
-20÷60 °C
Insulation class
F (CEI EN 60034-1)
Protection degree
IP67 (CEI EN 60529)
Weight
3,06 kg
Previews
3D
2D
Download CAD models