??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BELIMO EMEA
Description
Drehantrieb, 5 Nm, IP40
Bill of material
VLR24A-LP1
Manufacturer name
Belimo
Manufacturer order number
VLR24A-LP1
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drehantrieb, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (35...150 s), IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Activation
continuous
Previews
3D
Characteristics Graph
2D
Download CAD models