??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-822K
Bill of material
DRC-V-822K
Part Number
DRC-V-822K
Description
Radial Inductor with Leads, 8200µH, 0.13A
I sat
0,13 A
I rms
0,05 A
Inductance
8200 uH
DRC
21 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Anteprime
3D
2D
Download modelli CAD