??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-821K
Bill of material
DRC-V-821K
Part Number
DRC-V-821K
Description
Radial Inductor with Leads, 820µH, 0.35A
I sat
0,35 A
I rms
3,3 A
Inductance
820 uH
DRC
1,8 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models