??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-820K
Bill of material
DRC-V-820K
Part Number
DRC-V-820K
Description
Radial Inductor with Leads, 82µH, 1.35A
I sat
1,35 A
I rms
1,1 A
Inductance
82 uH
DRC
0,23 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models