??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-6R8K
Bill of material
DRC-V-6R8K
Part Number
DRC-V-6R8K
Description
Radial Inductor with Leads, 6.8µH, 3.65A
I sat
3,65 A
I rms
3,7 A
Inductance
6,8 uH
DRC
0,035 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models