??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-682K
Bill of material
DRC-V-682K
Part Number
DRC-V-682K
Description
Radial Inductor with Leads, 6800µH, 0.135A
I sat
0,132 A
I rms
0,05 A
Inductance
6800 uH
DRC
19 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models