??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-680K
Bill of material
DRC-V-680K
Part Number
DRC-V-680K
Description
Radial Inductor with Leads, 68µH.1.4A
I sat
1,4 A
I rms
1,2 A
Inductance
68 uH
DRC
0,21 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models