??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-3R3M
Bill of material
DRC-V-3R3M
Part Number
DRC-V-3R3M
Description
Radial Inductor with Leads, 3.3µH, 5.5A
I sat
5,5 A
I rms
4,6 A
Inductance
3,3 uH
DRC
0,025 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models