??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-391K
Bill of material
DRC-V-391K
Part Number
DRC-V-391K
Description
Radial Inductor with Leads, 390µH, 0.5A
I sat
0,5 A
I rms
0,48 A
Inductance
390 uH
DRC
1 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models