??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-333K
Bill of material
DRC-V-333K
Part Number
DRC-V-333K
Description
Radial Inductor with Leads, 33000µH, .07A
I sat
0,07 A
I rms
0,03 A
Inductance
33000 uH
DRC
70 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models