??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-2R2M
Bill of material
DRC-V-2R2M
Part Number
DRC-V-2R2M
Description
Radial Inductor with Leads, 2.2µH, 6.5A
I sat
6,5 A
I rms
5,6 A
Inductance
2,2 uH
DRC
0,021 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models