??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-271K
Bill of material
DRC-V-271K
Part Number
DRC-V-271K
Description
Radial Inductor with Leads, 270µH, 0.6A
I sat
0,6 A
I rms
0,57 A
Inductance
270 uH
DRC
0,75 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models