??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-182K
Bill of material
DRC-V-182K
Part Number
DRC-V-182K
Description
Radial Inductor with Leads, 1800µH, 0.27A
I sat
0,27 A
I rms
0,08 A
Inductance
1800 uH
DRC
6,4 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models