??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-181K
Bill of material
DRC-V-181K
Part Number
DRC-V-181K
Description
Radial Inductor with Leads, 180µH, 0.75A
I sat
0,75 A
I rms
0,69 A
Inductance
180 uH
DRC
0,58 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
预览
3D
2D
下载CAD模型