??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-180K
Bill of material
DRC-V-180K
Part Number
DRC-V-180K
Description
Radial Inductor with Leads, 18µH, 2.6A
I sat
2,6 A
I rms
2,2 A
Inductance
18 uH
DRC
0,061 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models