??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-153K
Bill of material
DRC-V-153K
Part Number
DRC-V-153K
Description
Radial Inductor with Leads, 15000µH, 0.1A
I sat
0,1 A
I rms
0,04 A
Inductance
15000 uH
DRC
37 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models