??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-150K
Bill of material
DRC-V-150K
Part Number
DRC-V-150K
Description
Radial Inductor with Leads, 15µH, 2.8A
I sat
2,8 A
I rms
2,3 A
Inductance
15 uH
DRC
0,056 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models