??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-120K
Bill of material
DRC-V-120K
Part Number
DRC-V-120K
Description
Radial Inductor with Leads, 12µH, 2.9A
I sat
2,9 A
I rms
2,7 A
Inductance
12 uH
DRC
0,05 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models