??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-103K
Bill of material
DRC-V-103K
Part Number
DRC-V-103K
Description
Radial Inductor with Leads, 10000µH, 0.12A
I sat
0,12 A
I rms
0,05 A
Inductance
10000 uH
DRC
25 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models