??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-101K
Bill of material
DRC-V-101K
Part Number
DRC-V-101K
Description
Radial Inductor with Leads, 100µH, 1.2A
I sat
1,2 A
I rms
0,91 A
Inductance
100 uH
DRC
0,28 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models