??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-V-100K
Bill of material
DRC-V-100K
Part Number
DRC-V-100K
Description
Radial Inductor with Leads, 10µH, 3A
I sat
3 A
I rms
3,1 A
Inductance
10 uH
DRC
0,045 Ohm
Max Height
12,5 mm
Dimensions Max
12.5 x 8.7 mm
Previews
3D
2D
Download CAD models