??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1213-220J-UL
Bill of material
DRC-1213-220J-UL
Part Number
DRC-1213-220J-UL
Description
Radial Inductor with Leads, 22.0µH, 4.2A
Inductance
22 uH
I rms
4,2 A
I sat
5,5 A
DCR
0,035 Ohm
Dimensions Max
16.0 x 14.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models