??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1213-100J-UL
Bill of material
DRC-1213-100J-UL
Part Number
DRC-1213-100J-UL
Description
Radial Inductor with Leads, 10.0µH, 5.1A
Inductance
10 uH
I rms
5,1 A
I sat
8 A
DCR
0,023 Ohm
Dimensions Max
16.0 x 14.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models