??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-682J-UL
Bill of material
DRC-1018-682J-UL
Part Number
DRC-1018-682J-UL
Description
Radial Inductor with Leads, 6800.0µH, 0.25A
Inductance
6800 uH
I rms
0,25 A
I sat
0,26 A
DCR
5,69 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models