??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-220J-UL
Bill of material
DRC-1018-220J-UL
Part Number
DRC-1018-220J-UL
Description
Radial Inductor with Leads, 22.0µH, 3.70A
Inductance
22 uH
I rms
3,7 A
I sat
4,5 A
DCR
0,026 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models