??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-103J-UL
Bill of material
DRC-1018-103J-UL
Part Number
DRC-1018-103J-UL
Description
Radial Inductor with Leads, 10000.0µH, 0.22A
Inductance
10000 uH
I rms
0,22 A
I sat
0,22 A
DCR
7,3 Ohm
Dimensions Max
21.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models