??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-472J-UL
Bill of material
DRC-1010-472J-UL
Part Number
DRC-1010-472J-UL
Description
Radial Inductor with Leads, 4700.0µH, 0.21A
Inductance
4700 uH
I rms
0,21 A
I sat
0,24 A
DCR
7,6 Ohm
Dimensions Max
13.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models