??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-331J-UL
Bill of material
DRC-1010-331J-UL
Part Number
DRC-1010-331J-UL
Description
Radial Inductor with Leads, 330.0µH, 0.82A
Inductance
330 uH
I rms
0,82 A
I sat
0,88 A
DCR
0,52 Ohm
Dimensions Max
13.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models