??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1010-153J-UL
Bill of material
DRC-1010-153J-UL
Part Number
DRC-1010-153J-UL
Description
Radial Inductor with Leads, 15000.0µH, 0.12A
Inductance
15000 uH
I rms
0,12 A
I sat
0,13 A
DCR
24 Ohm
Dimensions Max
13.0 x 12.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models