??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-331J-UL
Bill of material
DRC-0810-331J-UL
Part Number
DRC-0810-331J-UL
Description
Radial Inductor with Leads, 330µH, 0.500A
Inductance
330 uH
I rms
0,5 A
DCR
0,47 Ohm
Dimensions Max
13.0 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models