??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-150J-UL
Bill of material
DRC-0810-150J-UL
Part Number
DRC-0810-150J-UL
Description
Radial Inductor with Leads, 15.0µH, 2.80A
Inductance
15 uH
I rms
2,8 A
DCR
0,033 Ohm
Dimensions Max
13.0 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models