??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-120J-UL
Bill of material
DRC-0810-120J-UL
Part Number
DRC-0810-120J-UL
Description
Radial Inductor with Leads, 12.0µH, 3.00A
Inductance
12 uH
I rms
3 A
DCR
0,027 Ohm
Dimensions Max
13.0 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models