??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0807-681J-UL
Bill of material
DRC-0807-681J-UL
Part Number
DRC-0807-681J-UL
Description
Radial Inductor with Leads, 680µH, 0.320A
Inductance
680 uH
I rms
0,32 A
I sat
0,28 A
DCR
1,5 Ohm
Dimensions Max
9.5 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models