??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0807-3R3J-UL
Bill of material
DRC-0807-3R3J-UL
Part Number
DRC-0807-3R3J-UL
Description
Radial Inductor with Leads, 3.3µH, 3.4A
Inductance
3,3 uH
I rms
3,4 A
I sat
3,8 A
DCR
0,013 Ohm
Dimensions Max
9.5 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models