??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0807-220J-UL
Bill of material
DRC-0807-220J-UL
Part Number
DRC-0807-220J-UL
Description
Radial Inductor with Leads, 22.0µH, 1.50A
Inductance
22 uH
I rms
1,5 A
I sat
1,6 A
DCR
0,07 Ohm
Dimensions Max
9.5 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models