??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0807-100J-UL
Bill of material
DRC-0807-100J-UL
Part Number
DRC-0807-100J-UL
Description
Radial Inductor with Leads, 10.0µH, 2.20A
Inductance
10 uH
I rms
2,2 A
I sat
2,5 A
DCR
0,031 Ohm
Dimensions Max
9.5 x 10.0 mm
Shielding
No
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models